Insert white USB pow.supply 2-g type A/C [234900] Insert for USB power supply, 2-gang Type A / type C Gira System 55 white Features: - Power supply with integrated plug connector USB type A. - Suitable as a charging device, e.g. for mobile telephones and similar devices. Technical data: Charging current: 3000 mA Rated voltage - Primary: AC 100 - 240 V, 50/60 Hz - Secondary: 5 V (± 5%) Standby: ≤ 0,15 W Installation depth: 32 mm Ambient temperature: +10 °C to +40 °C Efficiency: {~>=} 75% Standard-compliant: DIN EN 60950-1/A2 Scope of supply: - USB cable are not included with delivery. Make: Gira Order No. 2349 00 white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Insert black USB pow.supply 2-g type A/C [236900] Insert for USB power supply, 2-gang Type A / type C Gira System 55 black Features: - Power supply with integrated plug connector USB type A. - Suitable as a charging device, e.g. for mobile telephones and similar devices. Technical data: Charging current: 3000 mA Rated voltage - Primary: AC 100 - 240 V, 50/60 Hz - Secondary: 5 V (± 5%) Standby: ≤ 0,15 W Installation depth: 32 mm Ambient temperature: +10 °C to +40 °C Efficiency: {~>=} 75% Standard-compliant: DIN EN 60950-1/A2 Scope of supply: - USB cable are not included with delivery. Make: Gira Order No. 2369 00 black Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx