Insert black USB pow.supply 2-g type A/A [235900] Insert for USB power supply, 2-gang Typ A / typ A Gira System 55 black Features: - Up to two end devices can be charged at the same via a type A USB cable. - Suitable as a charging device, e.g. for mobile telephones and similar devices. Technical data: Charging current: 3000 mA Rated voltage - Primary: AC 100 - 240 V, 50/60 Hz - Secondary: 5 V (± 5%) Standby: ≤ 0,15 W Installation depth: 32 mm Ambient temperature: +10 °C to +40 °C Efficiency: {~>=} 75% Standard-compliant: DIN EN 60950-1/A2 Scope of supply: - Type A USB cable is not included with delivery. Make: Gira Order No. 2359 00 black Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx