TS4 white PB sens.4 24 V 4-g [5054003] Pushbutton sensor 4 24 V 4-gang Gira operating devices for KNX white Features: - Pushbutton sensor 4 for connection to 24 V control systems. - Operating surface made of high-quality three-millimetre thick real material (glass, stainless steel, aluminium). - Two white status LEDs per rocker. - Measurement of the room temperature with integrated temperature sensor (PT1000). Technical data: Button - Rated voltage: AC/DC 24 V SELV - Current capacity: 20 mA per button - Output resistance: 880 Ω LED - Rated voltage: DC 24 V SELV - Current consumption: approx. 1 mA per LED Temperature sensor: PT1000, class B Protection class: III Installation depth: 16 mm Ambient temperature: -5 °C to +45 °C Notes: - Suitable for SELV circuits only. - Professional inscription by the Gira inscription servicewww.marking.gira.com. - The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately. Make: Gira Order No. 5054 003 white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx TS4 anthra. PB sens.4 24 V 4-g [5054028] Pushbutton sensor 4 24 V 4-gang Gira operating devices for KNX anthracite Features: - Pushbutton sensor 4 for connection to 24 V control systems. - Operating surface made of high-quality three-millimetre thick real material (glass, stainless steel, aluminium). - Two white status LEDs per rocker. - Measurement of the room temperature with integrated temperature sensor (PT1000). Technical data: Button - Rated voltage: AC/DC 24 V SELV - Current capacity: 20 mA per button - Output resistance: 880 Ω LED - Rated voltage: DC 24 V SELV - Current consumption: approx. 1 mA per LED Temperature sensor: PT1000, class B Protection class: III Installation depth: 16 mm Ambient temperature: -5 °C to +45 °C Notes: - Suitable for SELV circuits only. - Professional inscription by the Gira inscription servicewww.marking.gira.com. - The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately. Make: Gira Order No. 5054 028 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx