KNX DRA USB data I/F DRA [201400] KNX USB data interface Gira KNX system DRA Features: - Connection of PC to KNX systems. - Addressing, programming and diagnosis of KNX devices. - Compatible with KNX Data Secure products. - Fast download of applications (long frame support with ETS5 and higher). - Compatible with ETS4, ETS5 (and higher). Technical data: KNX medium: TP256 Connections - KNX: Connection and junction terminal - USB pin jack: Type B, version 2.0 Transfer protocol: USB 2.0 (also compatible with USB 1.1 and USB 3.0) Ambient temperature: -5 °C to +45 °C Notes: - Compatible with Gira HomeServer version 4.9 and higher. - Installation on DIN top-hat rail. Scope of supply: - KNX connection and junction terminal included in the scope of supply. Dimensions: Modular widths (MW): 2 Make: Gira Order No. 2014 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx