KNX insert USB data I/F ins. [202400] USB data interface insert for KNX Gira operating devices for KNX Features: - Connection of PC to KNX systems. - Addressing, programming and diagnosis of KNX devices. - Compatible with KNX Data Secure products. - Fast download of applications (long frame support with ETS5 and higher). - Compatible with ETS4, ETS5 (and higher). Technical data: KNX medium: TP256 Connections - KNX: Connection and junction terminal - USB pin jack: Type B, version 2.0 Transfer protocol: USB 2.0 (also compatible with USB 1.1 and USB 3.0) Installation: in device box in accordance with DIN 49073 Installation depth: 33 mm Ambient temperature: -5 °C to +45 °C Notes: - Compatible with Gira HomeServer version 4.9 and higher. Scope of supply: - Connection and junction terminal for KNX included in the scope of supply. Make: Gira Order No. 2024 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx