Sensor S3000 brightn. + temp.sens. BT [546602] System 3000 brightness and temperature sensor BT Gira System 3000 Features: - Sensor for recording brightness and temperature. - Operation with the System 3000 blind timer and timer BT, operating top unit BT and room temperature controller BT. - Transmits the current brightness and temperature value via Bluetooth®. - Expansion of functions for the System 3000 blind timer and timer BT, operating top unit BT: Sun protection function, dawn and dusk function. - Is used as an external temperature sensor for room temperature control. - Battery-operated device. Technical data: Rated voltage: DC 3 V Battery - Type: 1 x CR 2450 - UN no.: 3091 Brightness measurement: 5 to 80000 lx Temperature measurement range: -5 °C to +55 °C Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typically 10 m Colour: Pure white (similar to RAL 9010) Installation: for attaching indoors e.g. on window panes Ambient temperature: -5 °C to +55 °C Dimensions in mm: B 56 x H 32 x T 13 Make: Gira Order No. 5466 02 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx