Insert Pull-cord sw. CB 2-p [014200] Pull-cord switch insert 10 AX 250 V~ Circuit breaker, 2-pole Flush-mounted inserts, accessories Circuit breaker, 2-pole Technical data: Installation depth: 30 mm Connections - for conductors up to: 2.5 mm² Rated output - LEDi/ CFLi: 100 W Notes: - Can also be connected with illumination. Make: Gira Order No. 0142 00 Circuit breaker, 2-pole Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx