Insert rocker btn NO con. s.sig. [015200] Rocker button insert 10 AX 250 V~ NO contact, 1-pole with sep. signal contact Flush-mounted inserts, accessories NO contact, 1-pole with sep. signal contact Technical data: Installation depth: 32 mm Connections - for rigid and flexible conductors up to: 2.5 mm² Notes: - Can also be connected with illumination. Make: Gira Order No. 0152 00 NO contact, 1-pole with sep. signal contact Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx