Insert rocker btn NO con. [015100] Rocker button insert 10 AX 250 V~ NO contact, 1-pole Flush-mounted inserts, accessories NO contact, 1-pole Technical data: Installation depth: 32 mm Connections - for rigid and flexible conductors up to: 2.5 mm² Notes: - Can also be connected with illumination. Make: Gira Order No. 0151 00 NO contact, 1-pole Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx