Insert rock.ind.sw. CB 2-p [011200] Rocker indicator switch insert 10 AX 250 V~ with neon lamp element 230 V Circuit breaker, 2-pole Flush-mounted inserts, accessories Circuit breaker, 2-pole Technical data: Installation depth: 28 mm Connections - for rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/ CFLi: 100 W Notes: - Can also be connected with illumination. Make: Gira Order No. 0112 00 Circuit breaker, 2-pole Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx