Insert rocker sw. CB 2-p [010200] Rocker switch insert 10 AX 250 V~ Circuit breaker, 2-pole Flush-mounted inserts, accessories Circuit breaker, 2-pole Technical data: Installation depth: 28 mm Connections - for rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/ CFLi: 100 W Notes: - Can also be connected with illumination. Make: Gira Order No. 0102 00 Circuit breaker, 2-pole Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx