Insert Key sw. 2-p [014400] Key switch insert 10 A 250 V~ for all DIN profile semi-cylinders Flush-mounted inserts, accessories Switch, 2-pole (also group switch) Technical data: Installation depth: 40 mm Connections - maximum: 2 x 2.5 mm² - minimum: 2 x 1.5 mm² Notes: - Not suitable for installation in surface-mounted housings. - Suitable for use as an auxiliary input for the blind controller insert with auxiliary input. - For screw mounting only. Scope of supply: - The cylinder lock is not included in the scope of supply. Make: Gira Order No. 0144 00 Switch, 2-pole (also group switch) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx