KNX p.white pres.detec.Komfort [210602] Presence detector Komfort for KNX Lighting control pure white Presence detector for presence monitoring (operating mode: presence detector), for motion detection (operating mode: ceiling security light) or for monitoring with alarm telegrams (operating mode: alarm device) indoors. Features: - Flush-mounted device with integrated KNX bus coupler. - Programming LED/button is visible and can be operated following removal of the ornamental ring once installed. - PIR sensors: three sensors (crossed beam paths), integrated brightness sensor. - Adjuster for manual correction of sensitivity. - Sensitivity is configurable. - Sensitivity adjuster on the device can be deactivated using the software. - Indication of motion detection (permanent or only during walking test). - Separate evaluation in the long range of the three PIR sensors with 120 ranges of detection each with overlapping. - Manual actuation using IR remote control. - A maximum of 5+2 function blocks are configurable. - Functions that can be set for each function block 1 to 5: ceiling observer, presence detector, signal mode. - Function block 6: presence detector with light control. - Function block 7: brightness sensor with limit value monitoring. - Function block switchover, e.g. for day/night mode or week/weekend mode. - Function blocks 1 to 5: individual device, main unit, auxiliary unit can be set. - Operating modes which can be set for individual device as a main unit: automatic, semi-automatic (manual ON / automatic OFF, or automatic ON / manual OFF). - Two outputs per function block (1 to 5) for function ceiling observer, presence detector. - Functions of ceiling observer, presence detector per output: Switching, staircase light function, switching with forced setting, dimming value transmitter, light scene auxiliary unit, temperature value transmitter, brightness value transmitter, temperature operating mode. - Ceiling observer, presence detector: Dusk stage can be set via external communication object or per teach-in, additional transmission delay via external communication object, adaptive delay time (self-teaching additional transmission delay), short-term presence function, feedback of dusk stage, block function, manual operation using push button sensor (separate communication object), switch-off brightness (for presence detectors) via teach-in, measurement of time period after last motion. - Function of presence detector with light control: combination with function block of presence detector or individual device, setpoint value can be set, setpoint value specified via external communication object, setpoint offset via external communication object, teach-in function, feedback of the effective setpoint value. - Function of brightness sensor with limit value monitoring: up to three limit values are configurable, functions of switching, dimming value transmitter, light scene auxiliary unit, configurable hysteresis, limit value via external communication object or teach-in, block function. Technical data: KNX medium: TP256 Mounting height: 2.20 m to 5 m Angle of detection: 360° Mounting height 3 m - Detection range: Ø approx. 20 m Brightness sensor - Measurement range: 0 to 2000 Lux - Detection range: Ø 2 m Ambient temperature: -5 °C to +45 °C Relative humidity: 5 to 93 % (without condensation) Protection class: III Installation depth: 20 mm Notes: - The presence detector is not suitable for alarm messages in VdS-compliant alarm systems. - Ceiling mounting on stable ceilings in device box or surface-mounted housing. Scope of supply: - Clip-on screen for limiting the range of detection is included in the scope of supply. - Connection and junction terminal for KNX included in the scope of supply. Dimensions in mm: 103 x 50 x Make: Gira Order No. 2106 02 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx