Security light pres. + mot.det. 360° Kompakt [239902] Presence detector and motion detector 360° Kompakt Lighting control Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - 2-point light control. - Functions can be adjusted with IR remote controls. - Restricting the detection field by switching off individual sensors or clip-on panel. - Operation with IR remote control, auxiliary unit 2-wire or rocker button. - Teach-in function for adapting the brightness threshold, in combination with IR remote controls. - Switch-off pre-warning. - Short-term operation, e.g. for controlling acoustic signal transmitters. - Occupied-home simulation. - Function as twilight switch. - Dynamic delay time. - Extension of the detection field by connecting several devices in parallel. Technical data: Rated voltage: 110 to 240 V AC, 50/60 Hz Standby: max. 0.3 W Remote control battery - Type: CR 2025 - UN no.: 3091 Mounting height: approx. 2.20 m to 6.0 m Mounting height 3 m - Detection angle: 360° - Detection range: Ø approx. 20 m Brightness value: approx. 5 to 2000 lx Delay time - adjustable: approx. 10 s to 30 min - Short-term operation: approx. 0.5 s Switching current at 35 °C - Ohmic: 16 A (AC1) - Fluorescent lamps: 4 AX Connected load AC 230 V~ and 35 °C - Light bulbs: 2300 W - HV halogen lamps: 2000 W - Tronic transformer: 1500 W - Wound transformer: 1000 VA - LED lamps: typically 400 W - Compact fluorescent lamp: typically 400 W - Fluorescent lamps, uncompensated: 920 VA - Capacitive load: 690 VA (560 µF) Connected load AC 110 V~ and 35 °C - Light bulbs: 1150 W - HV halogen lamps: 1000 W - Tronic transformer: 750 W - Wound transformer: 500 VA - LED lamps: typically 200 W - Compact fluorescent lamp: typically 200 W - Fluorescent lamps, uncompensated: 460 VA - Capacitive load: 345 VA (560 µF) Ambient temperature: -5 °C to +45 °C Notes: - The required settings for start-up are carried out with the IR remote control PIR 1 (accessory) for the installer. - Ceiling mounting indoors, surface-mounted. Scope of supply: - IR remote control PIR 2 for the customer is included. - Clip-on panel for limiting the detection field is included in the scope of supply. Dimensions in mm: Ø 103 x H 63 x Make: Gira Order No. 2399 02 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx