Insert DALI potentiom. Tunable WH [202000] DALI potentiometer Tunable White Other electronics Features: - For switching on/off and adjusting brightness for lights with a DALI interface - Adjustment of colour temperature for lights with DALI Device Type 8 (Colour Type: Colour Temperature) for Tunable White according to IEC 62386-209 - To create the DALI voltage, a DALI power supply or a DALI potentiometer with integrated power supply unit is required which confirm to the DALI specification (DIN IEC 60926). - Can be operated simultaneously from several operating points. Communication is via Broadcast. - Colour temperature limits and a basic brightness or a switch-on brightness can be stored. Technical data: Current consumption: Max. 2 mA Colour temperature adjustment: 2000 to 10000 K Single-wire connection: Max. 4 mm² Installation depth: 32 mm Ambient temperature: -5 °C to +45 °C Notes: - When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be considered. Make: Gira Order No. 2020 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx