Insert DALI potentiom. [201800] DALI potentiometer DALI, other electronics Features: - Switching and brightness adjustment for lights with a DALI interface. - To generate the DALI voltage, a DALI power supply or a DALI potentiometer with an integrated power supply unit that conforms to the DALI specifications (DIN IEC 60926) is required. - Can be operated simultaneously from several control points. Communication is via Broadcast. - A basic brightness or a switch-on brightness can be stored. Technical data: Current consumption: max. 2 mA Installation depth: 32 mm Single-wire connection: Max. 4 mm² Ambient temperature: -5 °C to +45 °C Notes: - When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be factored in. Make: Gira Order No. 2018 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx