Insert white ctrl.unit 1 - 10 V [036000] Control Unit, 1 – 10 V DALI, Other electronics white Features: - Built-in control unit for switching and dimming fluorescent lamps using electronic ballast with 1–10 V control input or Tronic transformers with 1–10 V control input. - Operation is possible using mechanical push buttons. - Bulb-saving switch-on. - Memory function (brightness memory). Technical data: Rated voltage: AC 230 V, 50 Hz Connected load of switching contact - Ohmic load: 2300 W - Tronic transformer: type dependent - Electronic ballasts: type dependent 1 – 10 V interface - Control voltage: 1 to 10 V - Control current: max. 200 mA Cable length - Control line: max. 100 m - Load: max. 100 m Auxiliary inputs: unlimited Connections: max. 4 mm² Ambient temperature: max. +50 °C Dimensions in mm: W 175 x H 42 x D 18 Make: Gira Order No. 0360 00 white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx