Insert bulb dimm.ins. 100 - 1000 W PB/2-way [118100] Light bulb dimming insert with push-button/2-way switch DALI, Other electronics 100 – 1000 W Features: - Dimming light bulbs and HV halogen lamps with AC 230 V, 50 Hz. - Electronic short-circuit protection. - Automatic excess-temperature protection with restart. - With screw terminals. Technical data: Rated voltage: AC 230/240 V, 50 Hz Connected load at 25 °C - Light bulbs: 100 to 1000 W - HV halogen lamps: 100 to 1000 W Installation depth: 32 mm Connections - maximum: 2.5 mm² Ambient temperature: +5 °C to +45 °C Notes: - If the ambient temperature is higher than 25 °C, the connected load must be reduced. Make: Gira Order No. 1181 00 100 – 1000 W Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx