Accessories compensation mod. LED [237500] Compensation module LED DALI, Other electronics Features: - Enables dimmable HV LED lamps to be operated together with Gira Tronic dimmers or Gira universal dimmers. - Prevents HV LED lamps in leading edge Gira Tronic and Gira universal dimmers, and in switches with a lighting element of up to 3 mA, from glowing when switched off. - Improves the dimming behaviour of HV LED lamps in trailing edge Gira Tronic and Gira universal dimmers. Technical data: Rated voltage: AC 230 V, 50/60 Hz Power loss: max. 2 W Housing temperature: max. +65 °C (tc) Cable length: approx. 15 cm Notes: - Can also be used for any 0305 00 or 2390 00 dimmers already present in the building. Dimensions in mm: W 43 x H 11,5 x D 28,5 Make: Gira Order No. 2375 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx