System 2000 S2000 relay ins. zero-volt. [114800] System 2000 zero-voltage relay insert Gira System 2000, other electronics Features: - Relay insert for zero-voltage switching of electrical devices in 3-wire connection technology (N conductor required). - Light bulbs, HV halogen lamps, LED lamps. - Auxiliary operation is possible. Technical data: Rated voltage: AC 230 V, 50/60 Hz Connection: N conductor required Connected load - Light bulbs: 800 W - HV halogen lamps: 750 W Auxiliary inputs - Non-illuminated mechanical buttons: unlimited - Auxiliary insert, 2-wire: unlimited - Auxiliary insert, 3-wire: Cable length of auxiliary unit: max. 100 m Installation depth: 32 mm Ambient temperature: +5 °C to +45 °C Make: Gira Order No. 1148 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx