System 2000 S2000 relay ins. [085300] System 2000 relay insert Gira System 2000, other electronics Features: - Relay insert for switching electrical devices in 3-wire connection technology (N conductor required). - Light bulbs, HV halogen lamps, LV halogen lamps with conventional transformers, LV halogen lamps with Gira Tronic transformers, fluorescent lamps, LED lamps. - Auxiliary operation is possible. Technical data: Rated voltage: AC 230 V, 50/60 Hz Connection: N conductor required Connected load - Light bulbs: 2300 W - HV halogen lamps: 2300 W - wound transformer with at least 85 % rated load: 1000 VA - Gira Tronic transformer: 1500 W - Fluorescent lamps, uncompensated: 1200 VA - Fluorescent lamps, duo-circuit: 2300 VA - Fluorescent lamps, parallel-compensated: 920 VA - HV LED, typ.: 400 W Auxiliary inputs - Non-illuminated mechanical buttons: unlimited - Auxiliary insert, 2-wire: unlimited - Auxiliary insert, 3-wire: Cable length of auxiliary unit: max. 100 m Installation depth: 22 mm Ambient temperature: -20 °C to +45 °C Make: Gira Order No. 0853 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx