Insert S3000 blind ctrl.ins. w/o aux.inputs [541500] System 3000 blind controller insert without auxiliary input Gira System 3000 Features: - Control of electrically operated blinds, shutters and awnings. - An individual intermediate position can be saved together with a top unit. - Controlling a motor, e.g. to set the end positions, can be done without a top unit. - Polarity reversal function for the outputs for simplified commissioning as of index I01. - Operation with neutral conductor connection. Technical data: Rated voltage: AC 230 V, 50/60 Hz Connected load of motors: 700 W Stand-by mode: 0.2 W to 0.5 W Installation: in device box pursuant to DIN 49073 Installation depth: 24 mm Connections - Single-wire: 0.5 to 4 mm² - Fine-wire with ferrule: 0.5 to 2.5 mm² Ambient temperature: -5 °C to +45 °C Make: Gira Order No. 5415 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx