Insert S3000 aux.ins. 3-wire [540900] System 3000 auxiliary insert, 3-wire Gira System 3000 Features: - Auxiliary unit operation of inserts with auxiliary input from System 3000. - Operation with suitable operating top unit from System 3000. - Operation with neutral conductor connection. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby - depends on top unit: 0.1 to 0.5 W Cable length to the main unit: max. 100 m Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -20 °C to +45 °C Make: Gira Order No. 5409 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx