Insert S3000 DALI Power ctrl.unit FM ins. [540600] Gira System 3000 DALI power control unit, flush-mounted insert Gira System 3000 Features: - For switching on/off and adjusting brightness for lights with a DALI interface - Adjustment of colour temperature for lights with DALI Device Type 8 for Tunable White according to IEC 62386-209. - Connecting auxiliary units is possible. - DALI power supply for 18 DALI devices. - Parallel connection of up to 4 DALI Power control units to supply up to 72 DALI devices. - Save the minimum brightness, the coolest and warmest colour temperature. - Switch on with the last brightness/colour temperature set, or a saved brightness/colour temperature. Technical data: Rated voltage: AC 230 V, 50/60 Hz Power consumption: max. 2.8 W DALI rated voltage: DC 16 V (typ.) Output current: max. 36 mA Number of DALI devices: max. 18 Number of DALI Power control units that can be connected in parallel: max. 4 Colour temperature adjustment: 2000 to 10000 K Auxiliary inputs - Non-illuminated mechanical buttons: unlimited - Auxiliary insert, 2-wire: unlimited - Auxiliary insert, 3-wire: max. 10 Installation depth: 30 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -5 °C to +45 °C Make: Gira Order No. 5406 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx