Insert S3000 uni.LED rot.dimm.ins. Komfort [245500] System 3000 universal LED rotary dimming insert Komfort Gira System 3000 Features: - Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lamps, dimmable inductive transformers for halogen or LED lamps, HV LED or compact fluorescent lamps. - Connecting auxiliary units is possible. - Automatic or manual setting of dimming principle according to load (leading or trailing edge). - Display of the selected operating mode using LED. - Bulb-saving switch-on. - Switch-on brightness can be saved permanently. - Switch on with the last brightness set, or a saved switch-on brightness. - Minimum brightness can be set. - Electronic short-circuit protection. - Electronic excess-temperature protection. - Operation with and without neutral conductor connection. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 0.35 W Connected load at 25 °C - HV LED lamps (leading edge): typ. 3 to 100 W - HV LED lamps (trailing edge): typically 3 to 200 W - Compact fluorescent lamp: typ. 3 to 100 W - Light bulbs: 20 to 420 W - HV halogen lamps: 20 to 420 W - Gira tronic transformers: 20 to 420 W - electronic transformer with NV-LED: typically 20 to 100 W - Wound transformer: 20 to 420 VA - Wound transformer with NV-LED: typically 20 to 100 VA Auxiliary inputs - Non-illuminated mechanical buttons: unlimited - Auxiliary insert, 2-wire: unlimited - Auxiliary insert, 3-wire: max. 10 Cable length - Auxiliary unit: max. 100 m - Load: max. 100 m Installation: in device box pursuant to DIN 49073 Installation depth: 24 mm Connections - Single-wire: max. 4 mm² - Fine-wire without ferrule: max. 4 mm² - Fine-wire with ferrule: max. 4 mm² Ambient temperature: -5 °C to +45 °C Notes: - In general, operating the dimmer without connecting a neutral conductor is possible, although some LED and CFLi light sources require the neutral conductor connection to prevent flickering. - For operation without a neutral conductor, the minimum load for light bulbs, HV halogen lamps, Gira Tronic transformers, and wound transformers increases to 50 W. - Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure stated by the manufacturer. - If the ambient temperature is higher than 25 °C, the connected load must be reduced. Make: Gira Order No. 2455 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx