Electronics Gira Control 9 Client 2 [209700] Gira Control 9 Client 2 Gira Home Stations The Gira Control 9 Client 2 is a display and operating unit for connection to the Gira HomeServer or Gira FacilityServer. The power-saving device is PC-based and has a TFT touch screen with LED backlighting and 22.86 cm (9") screen size (resolution of 1024 x 600 px). Features: - Visualisation and operation of building system technology functions in conjunction with the Gira HomeServer and/or the Gira FacilityServer or the eNet Server. - Suitable for door communication systems as a home station (via DCS-IP gateway). - Display of e-mails. - Playback of acoustic signals. Device features - PC with touch screen. - Integrated power supply unit. - Integrated speaker. - Integrated microphone. Technical data: Rated voltage: AC 110 to 230 V Power consumption - Operation: max. 20 W - Display off: max. 8 W - Standby: max. 1 W System information - Processor: INTEL® Atom™ E3825 Dual Core 1.33 GHz - Mass storage: 16 GB - RAM: 2 GB - L2 cache: 1 MB - Operating system: Microsoft® Windows® Embedded POSReady 7 x86 (32-bit) Connections - USB 1.1/2.0 Type A: 2 x rear, 1 x front - Card slot: 1 x SDHC, to 32 GB - Network: 1 x RJ45, 10/100 Mbit - Audio: 1 x Line In, 1 x Line Out (stereo) Display - Resolution: WVGA, 1024 x 600 px - Number of colours: 16.7 M Ambient temperature - Operation: 0 °C to +40 °C - Storage: -10 °C to +70 °C Relative humidity at +40 °C: 10 to 85 % r. H., no condensation Notes: - Can be used as a home station with the DCS-IP gateway. - Suitable for indoor use only. Dimensions in mm: W 268 x H 220 x D 65 Profile height: W - x H 16 x D - Pofile height of the upgrade version with adapter frame : W - x H 28 x D - Make: Gira Order No. 2097 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx