KNX DRA Gira S1 [208900] Gira S1 Gira S1 DRA Features: - Secure access via Gira Smart Home App, Gira HomeServer App and Gira security system iOS or Android app. - Secure remote access to web-based visualisations. - Secure remote maintenance and remote programming of the Gira HomeServer, Gira G1, Gira X1, Gira L1, Gira DCS IP data interface. - Secure remote maintenance via the Gira HomeServer experts. - Secure remote maintenance via the Gira Project Assistant (GPA). - Secure remote maintenance of KNX projects using ETS4 or ETS5. The programming and diagnosis is supported via group and bus monitor. - Secure remote access to HTML pages in the smart home network (e.g. camera, NAS, router, switch). - Secure data transfer courtesy of SSL/TLS encryption. New functions from firmware version 6.1 onwards - Secure remote maintenance and secure remote access via VPN. - Simple set-up of the VPN connection via the Gira device portal. - Full KNX Secure support. - Push notifications sent to the Gira Smart Home App. - Secure tunnelling connection support between Gira HomeServer and Gira S1. - Portal server is located in Germany and is subject to German laws on data. - Independence from internet provider and routers used. Secure remote access even with IPv6 Dual Stack Lite - (e.g. with Vodafone), LTE, or UMTS connections. - Access management of the secure connections via KNX communication objects, Gira Smart Home App, Gira HomeServer App and QuadClient. - Use as KNX clock. - Recording of KNX telegrams on microSD card. - Status signalling of the secure connections via KNX communication objects, Gira Smart Home app, Gira HomeServer app, and QuadClient. - Send notifications via e-mail. An attachment can be added to the email, as an option. - Send notifications by text message or voice call via the chargeable, additional service sms77 or MessageBird. - Notification triggers can be configured individually (filters, conditions, hysteresis). - Supports up to 50 notifications. - Optimised KNX IP communication, for mobile or very slow connections. - The Gira S1 is required for secure communication between Gira X1 and the Amazon Alexa, Google Assistant and IFTTT portal. - Supports the accelerated transfer of the ETS to KNXnet/IP devices via a direct KNX IP connection. - Two RJ45 sockets with switch functionality support simple loop-through of the patch cable. - Quick and convenient Gira S1 start-up via the Gira device portal. - 2 GB of data each month. - Unlimited operating life and 5 years' guaranteed server operation. - Functional extensions and updates via firmware and software updates. - Firmware update is performed via the Gira Project Assistant (GPA) or via the device website. Technical data: KNX medium: TP256 Rated voltage: DC 24 to 30 V Power consumption: 2 W IP communication: Ethernet 10/100 BaseT (10/100 Mbit/s) Connections - IP: 2 x RJ45 jacks - KNX: Connection and junction terminal Ambient temperature: 0 °C to +45 °C KNX: TP1, S mode (ETS) microSD card - For KNX data logger function: max. 32 GB Notes: - Supply via external DC 24 V. - microSD card not included in delivery. - A KNX system is required in order to send notifications (email, SMS or voice message). Dimensions: Modular widths (MW): 2 Make: Gira Order No. 2089 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx