System 55 p.white Gira Keyless In fingerprint reader [261703] Gira Keyless In fingerprint reader Gira System 55 pure white glossy Features: - Installation in a device box. - Stand-alone device or in combination with the Gira door communication system. - For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer). - Start-up with direct configuration without a PC or programming software. Inputs and outputs - Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A. - Two connections for power supply. - Fingerprint module as professional biometric access control system based on the new generation of surface-scan technology. - Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering. - An evaluation of the unique characteristic features of the living human finger. - Detection of signs of life in the finger. - Up to 99 fingers can be managed by the fingerprint reader. - Reliable detection of fingers which, for example, were slightly injured during gardening (only the top layer of skin was injured). - Data protection through the use of encryption. - Quick response time from fingerprint scan to enabling: up to 30 saved fingers – approx. 1 s, up to 99 saved fingers – approx. 3 s. - Night design of the fingerprint surface for orientation using white LED illumination. - 360° fingerprint readability. - Three-colour LED status display for visual signalling during programming and operation. - Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card. - Acknowledgement buzzer for acoustic signalling for user or installer. - Audible warning in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the door communication system. - The two integrated 2--way switch relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switching outdoor lighting. Inputs and outputs - Connection cable connector strip for the Gira door communication system. Technical data: Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Power supply - from power supply for door communication: DC 24 V ±10 % - from the door communication system: DC 26 V ± 2 V Relay - Number: 2 - Contact: 1 2-way momentary contact zero-voltage - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2x screw terminals Resistance to EMD: up to 15 kV Installation depth: 33 mm. Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Children's fingers can generally first be reliably detected from 6 years of age. - Integration possible in Profile 55. Make: Gira Order No. 2617 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m Gira Keyless In fingerprint reader [261727] Gira Keyless In fingerprint reader Gira System 55 pure white matt Features: - Installation in a device box. - Stand-alone device or in combination with the Gira door communication system. - For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer). - Start-up with direct configuration without a PC or programming software. Inputs and outputs - Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A. - Two connections for power supply. - Fingerprint module as professional biometric access control system based on the new generation of surface-scan technology. - Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering. - An evaluation of the unique characteristic features of the living human finger. - Detection of signs of life in the finger. - Up to 99 fingers can be managed by the fingerprint reader. - Reliable detection of fingers which, for example, were slightly injured during gardening (only the top layer of skin was injured). - Data protection through the use of encryption. - Quick response time from fingerprint scan to enabling: up to 30 saved fingers – approx. 1 s, up to 99 saved fingers – approx. 3 s. - Night design of the fingerprint surface for orientation using white LED illumination. - 360° fingerprint readability. - Three-colour LED status display for visual signalling during programming and operation. - Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card. - Acknowledgement buzzer for acoustic signalling for user or installer. - Audible warning in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the door communication system. - The two integrated 2--way switch relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switching outdoor lighting. Inputs and outputs - Connection cable connector strip for the Gira door communication system. Technical data: Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Power supply - from power supply for door communication: DC 24 V ±10 % - from the door communication system: DC 26 V ± 2 V Relay - Number: 2 - Contact: 1 2-way momentary contact zero-voltage - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2x screw terminals Resistance to EMD: up to 15 kV Installation depth: 33 mm. Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Children's fingers can generally first be reliably detected from 6 years of age. - Integration possible in Profile 55. Make: Gira Order No. 2617 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthra. Gira Keyless In fingerprint reader [261728] Gira Keyless In fingerprint reader Gira System 55 anthracite Features: - Installation in a device box. - Stand-alone device or in combination with the Gira door communication system. - For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer). - Start-up with direct configuration without a PC or programming software. Inputs and outputs - Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A. - Two connections for power supply. - Fingerprint module as professional biometric access control system based on the new generation of surface-scan technology. - Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering. - An evaluation of the unique characteristic features of the living human finger. - Detection of signs of life in the finger. - Up to 99 fingers can be managed by the fingerprint reader. - Reliable detection of fingers which, for example, were slightly injured during gardening (only the top layer of skin was injured). - Data protection through the use of encryption. - Quick response time from fingerprint scan to enabling: up to 30 saved fingers – approx. 1 s, up to 99 saved fingers – approx. 3 s. - Night design of the fingerprint surface for orientation using white LED illumination. - 360° fingerprint readability. - Three-colour LED status display for visual signalling during programming and operation. - Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card. - Acknowledgement buzzer for acoustic signalling for user or installer. - Audible warning in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the door communication system. - The two integrated 2--way switch relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switching outdoor lighting. Inputs and outputs - Connection cable connector strip for the Gira door communication system. Technical data: Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Power supply - from power supply for door communication: DC 24 V ±10 % - from the door communication system: DC 26 V ± 2 V Relay - Number: 2 - Contact: 1 2-way momentary contact zero-voltage - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2x screw terminals Resistance to EMD: up to 15 kV Installation depth: 33 mm. Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Children's fingers can generally first be reliably detected from 6 years of age. - Integration possible in Profile 55. Make: Gira Order No. 2617 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. Gira Keyless In fingerprint reader [261726] Gira Keyless In fingerprint reader Gira System 55 colour aluminium Features: - Installation in a device box. - Stand-alone device or in combination with the Gira door communication system. - For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer). - Start-up with direct configuration without a PC or programming software. Inputs and outputs - Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A. - Two connections for power supply. - Fingerprint module as professional biometric access control system based on the new generation of surface-scan technology. - Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering. - An evaluation of the unique characteristic features of the living human finger. - Detection of signs of life in the finger. - Up to 99 fingers can be managed by the fingerprint reader. - Reliable detection of fingers which, for example, were slightly injured during gardening (only the top layer of skin was injured). - Data protection through the use of encryption. - Quick response time from fingerprint scan to enabling: up to 30 saved fingers – approx. 1 s, up to 99 saved fingers – approx. 3 s. - Night design of the fingerprint surface for orientation using white LED illumination. - 360° fingerprint readability. - Three-colour LED status display for visual signalling during programming and operation. - Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card. - Acknowledgement buzzer for acoustic signalling for user or installer. - Audible warning in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the door communication system. - The two integrated 2--way switch relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switching outdoor lighting. Inputs and outputs - Connection cable connector strip for the Gira door communication system. Technical data: Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Power supply - from power supply for door communication: DC 24 V ±10 % - from the door communication system: DC 26 V ± 2 V Relay - Number: 2 - Contact: 1 2-way momentary contact zero-voltage - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2x screw terminals Resistance to EMD: up to 15 kV Installation depth: 33 mm. Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Children's fingers can generally first be reliably detected from 6 years of age. - Integration possible in Profile 55. Make: Gira Order No. 2617 26 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m Gira Keyless In fingerprint reader [2617005] Gira Keyless In fingerprint reader Gira System 55 black matt Features: - Installation in a device box. - Stand-alone device or in combination with the Gira door communication system. - For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer). - Start-up with direct configuration without a PC or programming software. Inputs and outputs - Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A. - Two connections for power supply. - Fingerprint module as professional biometric access control system based on the new generation of surface-scan technology. - Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering. - An evaluation of the unique characteristic features of the living human finger. - Detection of signs of life in the finger. - Up to 99 fingers can be managed by the fingerprint reader. - Reliable detection of fingers which, for example, were slightly injured during gardening (only the top layer of skin was injured). - Data protection through the use of encryption. - Quick response time from fingerprint scan to enabling: up to 30 saved fingers – approx. 1 s, up to 99 saved fingers – approx. 3 s. - Night design of the fingerprint surface for orientation using white LED illumination. - 360° fingerprint readability. - Three-colour LED status display for visual signalling during programming and operation. - Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card. - Acknowledgement buzzer for acoustic signalling for user or installer. - Audible warning in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the door communication system. - The two integrated 2--way switch relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switching outdoor lighting. Inputs and outputs - Connection cable connector strip for the Gira door communication system. Technical data: Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Power supply - from power supply for door communication: DC 24 V ±10 % - from the door communication system: DC 26 V ± 2 V Relay - Number: 2 - Contact: 1 2-way momentary contact zero-voltage - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2x screw terminals Resistance to EMD: up to 15 kV Installation depth: 33 mm. Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Children's fingers can generally first be reliably detected from 6 years of age. - Integration possible in Profile 55. Make: Gira Order No. 2617 005 black matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m Gira Keyless In fingerprint reader [2617015] Gira Keyless In fingerprint reader Gira System 55 grey matt Features: - Installation in a device box. - Stand-alone device or in combination with the Gira door communication system. - For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer). - Start-up with direct configuration without a PC or programming software. Inputs and outputs - Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A. - Two connections for power supply. - Fingerprint module as professional biometric access control system based on the new generation of surface-scan technology. - Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering. - An evaluation of the unique characteristic features of the living human finger. - Detection of signs of life in the finger. - Up to 99 fingers can be managed by the fingerprint reader. - Reliable detection of fingers which, for example, were slightly injured during gardening (only the top layer of skin was injured). - Data protection through the use of encryption. - Quick response time from fingerprint scan to enabling: up to 30 saved fingers – approx. 1 s, up to 99 saved fingers – approx. 3 s. - Night design of the fingerprint surface for orientation using white LED illumination. - 360° fingerprint readability. - Three-colour LED status display for visual signalling during programming and operation. - Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card. - Acknowledgement buzzer for acoustic signalling for user or installer. - Audible warning in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the door communication system. - The two integrated 2--way switch relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switching outdoor lighting. Inputs and outputs - Connection cable connector strip for the Gira door communication system. Technical data: Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Power supply - from power supply for door communication: DC 24 V ±10 % - from the door communication system: DC 26 V ± 2 V Relay - Number: 2 - Contact: 1 2-way momentary contact zero-voltage - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2x screw terminals Resistance to EMD: up to 15 kV Installation depth: 33 mm. Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Children's fingers can generally first be reliably detected from 6 years of age. - Integration possible in Profile 55. Make: Gira Order No. 2617 015 grey matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel(lac.) Gira Keyless In fingerprint reader [2617600] Gira Keyless In fingerprint reader Gira System 55 stainless steel (lacquered) Features: - Installation in a device box. - Stand-alone device or in combination with the Gira door communication system. - For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer). - Start-up with direct configuration without a PC or programming software. Inputs and outputs - Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A. - Two connections for power supply. - Fingerprint module as professional biometric access control system based on the new generation of surface-scan technology. - Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering. - An evaluation of the unique characteristic features of the living human finger. - Detection of signs of life in the finger. - Up to 99 fingers can be managed by the fingerprint reader. - Reliable detection of fingers which, for example, were slightly injured during gardening (only the top layer of skin was injured). - Data protection through the use of encryption. - Quick response time from fingerprint scan to enabling: up to 30 saved fingers – approx. 1 s, up to 99 saved fingers – approx. 3 s. - Night design of the fingerprint surface for orientation using white LED illumination. - 360° fingerprint readability. - Three-colour LED status display for visual signalling during programming and operation. - Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card. - Acknowledgement buzzer for acoustic signalling for user or installer. - Audible warning in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the door communication system. - The two integrated 2--way switch relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switching outdoor lighting. Inputs and outputs - Connection cable connector strip for the Gira door communication system. Technical data: Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Power supply - from power supply for door communication: DC 24 V ±10 % - from the door communication system: DC 26 V ± 2 V Relay - Number: 2 - Contact: 1 2-way momentary contact zero-voltage - Load capacity: AC/DC 24 V / 1.6 A Connections - Connection cable for door communication: 1 x connector strip - Relay: 3 screw terminals each - Additional power supply: 2x screw terminals Resistance to EMD: up to 15 kV Installation depth: 33 mm. Ambient temperature: -20 °C to +70 °C Notes: - Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer. - Children's fingers can generally first be reliably detected from 6 years of age. - Integration possible in Profile 55. Make: Gira Order No. 2617 600 stainless steel (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx