System 55 cr.white mot.det.top 1.10 m Komfort KNX [205001] Motion detector top unit 1.10 m Komfort for KNX Gira System 55 cream white glossy Features: - Installation on bus coupler 3. - Configurable for motion detection (security-light application) or for room monitoring (detector application). - Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded. - Configurable number of motion impulses within one monitoring time in detection mode. - Digital motion detection via 2 PIR sensors. - Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors. - Integrated brightness sensor for determining ambient brightness. - Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory). - Evaluation of the measured brightness by means of up to three independent brightness limits. - Indication of motion detection (permanent or only during walking test). - Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application. - Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands. - Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting. - Function block changeover to bus-controlled switching between two function block groups. - Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation. - Blocking individual function blocks as required via the KNX. - Manual actuation of the controlled KNX actuators, and therefore deactivation of automatic PIR operation, is possible. - In brightness-independent operation, a function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home. - Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application. - For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit. - Walking test function to help in planning and adjusting the PIR detection range. - Integrated room temperature measurement. - Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected. - IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching walking test function on and off. Technical data: KNX medium: TP256 Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Detection angle: 180° Brightness sensor - Measurement range: approx. 1 to 1000 lx Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Ambient temperature: -5 °C to +45 °C Temperature sensor - Measurement range: -5 °C to +45 °C - Precision: ±1 K Notes: - Suitable for indoor use only. - The motion detector is not suitable for alarm messages in VdS-compliant alarm systems. Make: Gira Order No. 2050 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white mot.det.top 1.10 m Komfort KNX [205003] Motion detector top unit 1.10 m Komfort for KNX Gira System 55 pure white glossy Features: - Installation on bus coupler 3. - Configurable for motion detection (security-light application) or for room monitoring (detector application). - Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded. - Configurable number of motion impulses within one monitoring time in detection mode. - Digital motion detection via 2 PIR sensors. - Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors. - Integrated brightness sensor for determining ambient brightness. - Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory). - Evaluation of the measured brightness by means of up to three independent brightness limits. - Indication of motion detection (permanent or only during walking test). - Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application. - Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands. - Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting. - Function block changeover to bus-controlled switching between two function block groups. - Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation. - Blocking individual function blocks as required via the KNX. - Manual actuation of the controlled KNX actuators, and therefore deactivation of automatic PIR operation, is possible. - In brightness-independent operation, a function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home. - Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application. - For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit. - Walking test function to help in planning and adjusting the PIR detection range. - Integrated room temperature measurement. - Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected. - IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching walking test function on and off. Technical data: KNX medium: TP256 Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Detection angle: 180° Brightness sensor - Measurement range: approx. 1 to 1000 lx Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Ambient temperature: -5 °C to +45 °C Temperature sensor - Measurement range: -5 °C to +45 °C - Precision: ±1 K Notes: - Suitable for indoor use only. - The motion detector is not suitable for alarm messages in VdS-compliant alarm systems. Make: Gira Order No. 2050 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m mot.det.top 1.10 m Komfort KNX [205027] Motion detector top unit 1.10 m Komfort for KNX Gira System 55 pure white matt Features: - Installation on bus coupler 3. - Configurable for motion detection (security-light application) or for room monitoring (detector application). - Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded. - Configurable number of motion impulses within one monitoring time in detection mode. - Digital motion detection via 2 PIR sensors. - Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors. - Integrated brightness sensor for determining ambient brightness. - Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory). - Evaluation of the measured brightness by means of up to three independent brightness limits. - Indication of motion detection (permanent or only during walking test). - Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application. - Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands. - Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting. - Function block changeover to bus-controlled switching between two function block groups. - Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation. - Blocking individual function blocks as required via the KNX. - Manual actuation of the controlled KNX actuators, and therefore deactivation of automatic PIR operation, is possible. - In brightness-independent operation, a function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home. - Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application. - For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit. - Walking test function to help in planning and adjusting the PIR detection range. - Integrated room temperature measurement. - Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected. - IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching walking test function on and off. Technical data: KNX medium: TP256 Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Detection angle: 180° Brightness sensor - Measurement range: approx. 1 to 1000 lx Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Ambient temperature: -5 °C to +45 °C Temperature sensor - Measurement range: -5 °C to +45 °C - Precision: ±1 K Notes: - Suitable for indoor use only. - The motion detector is not suitable for alarm messages in VdS-compliant alarm systems. Make: Gira Order No. 2050 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthra. mot.det.top 1.10 m Komfort KNX [205028] Motion detector top unit 1.10 m Komfort for KNX Gira System 55 anthracite Features: - Installation on bus coupler 3. - Configurable for motion detection (security-light application) or for room monitoring (detector application). - Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded. - Configurable number of motion impulses within one monitoring time in detection mode. - Digital motion detection via 2 PIR sensors. - Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors. - Integrated brightness sensor for determining ambient brightness. - Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory). - Evaluation of the measured brightness by means of up to three independent brightness limits. - Indication of motion detection (permanent or only during walking test). - Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application. - Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands. - Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting. - Function block changeover to bus-controlled switching between two function block groups. - Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation. - Blocking individual function blocks as required via the KNX. - Manual actuation of the controlled KNX actuators, and therefore deactivation of automatic PIR operation, is possible. - In brightness-independent operation, a function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home. - Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application. - For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit. - Walking test function to help in planning and adjusting the PIR detection range. - Integrated room temperature measurement. - Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected. - IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching walking test function on and off. Technical data: KNX medium: TP256 Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Detection angle: 180° Brightness sensor - Measurement range: approx. 1 to 1000 lx Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Ambient temperature: -5 °C to +45 °C Temperature sensor - Measurement range: -5 °C to +45 °C - Precision: ±1 K Notes: - Suitable for indoor use only. - The motion detector is not suitable for alarm messages in VdS-compliant alarm systems. Make: Gira Order No. 2050 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. mot.det.top 1.10 m Komfort KNX [205026] Motion detector top unit 1.10 m Komfort for KNX Gira System 55 colour aluminium Features: - Installation on bus coupler 3. - Configurable for motion detection (security-light application) or for room monitoring (detector application). - Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded. - Configurable number of motion impulses within one monitoring time in detection mode. - Digital motion detection via 2 PIR sensors. - Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors. - Integrated brightness sensor for determining ambient brightness. - Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory). - Evaluation of the measured brightness by means of up to three independent brightness limits. - Indication of motion detection (permanent or only during walking test). - Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application. - Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands. - Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting. - Function block changeover to bus-controlled switching between two function block groups. - Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation. - Blocking individual function blocks as required via the KNX. - Manual actuation of the controlled KNX actuators, and therefore deactivation of automatic PIR operation, is possible. - In brightness-independent operation, a function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home. - Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application. - For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit. - Walking test function to help in planning and adjusting the PIR detection range. - Integrated room temperature measurement. - Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected. - IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching walking test function on and off. Technical data: KNX medium: TP256 Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Detection angle: 180° Brightness sensor - Measurement range: approx. 1 to 1000 lx Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Ambient temperature: -5 °C to +45 °C Temperature sensor - Measurement range: -5 °C to +45 °C - Precision: ±1 K Notes: - Suitable for indoor use only. - The motion detector is not suitable for alarm messages in VdS-compliant alarm systems. Make: Gira Order No. 2050 26 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m mot.det.top 1.10 m Komfort KNX [2050005] Motion detector top unit 1.10 m Komfort for KNX Gira System 55 black matt Features: - Installation on bus coupler 3. - Configurable for motion detection (security-light application) or for room monitoring (detector application). - Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded. - Configurable number of motion impulses within one monitoring time in detection mode. - Digital motion detection via 2 PIR sensors. - Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors. - Integrated brightness sensor for determining ambient brightness. - Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory). - Evaluation of the measured brightness by means of up to three independent brightness limits. - Indication of motion detection (permanent or only during walking test). - Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application. - Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands. - Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting. - Function block changeover to bus-controlled switching between two function block groups. - Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation. - Blocking individual function blocks as required via the KNX. - Manual actuation of the controlled KNX actuators, and therefore deactivation of automatic PIR operation, is possible. - In brightness-independent operation, a function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home. - Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application. - For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit. - Walking test function to help in planning and adjusting the PIR detection range. - Integrated room temperature measurement. - Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected. - IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching walking test function on and off. Technical data: KNX medium: TP256 Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Detection angle: 180° Brightness sensor - Measurement range: approx. 1 to 1000 lx Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Ambient temperature: -5 °C to +45 °C Temperature sensor - Measurement range: -5 °C to +45 °C - Precision: ±1 K Notes: - Suitable for indoor use only. - The motion detector is not suitable for alarm messages in VdS-compliant alarm systems. Make: Gira Order No. 2050 005 black matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m mot.det.top 1.10 m Komfort KNX [2050015] Motion detector top unit 1.10 m Komfort for KNX Gira System 55 grey matt Features: - Installation on bus coupler 3. - Configurable for motion detection (security-light application) or for room monitoring (detector application). - Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded. - Configurable number of motion impulses within one monitoring time in detection mode. - Digital motion detection via 2 PIR sensors. - Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors. - Integrated brightness sensor for determining ambient brightness. - Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory). - Evaluation of the measured brightness by means of up to three independent brightness limits. - Indication of motion detection (permanent or only during walking test). - Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application. - Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands. - Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting. - Function block changeover to bus-controlled switching between two function block groups. - Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation. - Blocking individual function blocks as required via the KNX. - Manual actuation of the controlled KNX actuators, and therefore deactivation of automatic PIR operation, is possible. - In brightness-independent operation, a function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home. - Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application. - For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit. - Walking test function to help in planning and adjusting the PIR detection range. - Integrated room temperature measurement. - Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected. - IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching walking test function on and off. Technical data: KNX medium: TP256 Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Detection angle: 180° Brightness sensor - Measurement range: approx. 1 to 1000 lx Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Ambient temperature: -5 °C to +45 °C Temperature sensor - Measurement range: -5 °C to +45 °C - Precision: ±1 K Notes: - Suitable for indoor use only. - The motion detector is not suitable for alarm messages in VdS-compliant alarm systems. Make: Gira Order No. 2050 015 grey matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel(lac.) mot.det.top 1.10 m Komfort KNX [2050600] Motion detector top unit 1.10 m Komfort for KNX Gira System 55 stainless steel (lacquered) Features: - Installation on bus coupler 3. - Configurable for motion detection (security-light application) or for room monitoring (detector application). - Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded. - Configurable number of motion impulses within one monitoring time in detection mode. - Digital motion detection via 2 PIR sensors. - Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors. - Integrated brightness sensor for determining ambient brightness. - Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory). - Evaluation of the measured brightness by means of up to three independent brightness limits. - Indication of motion detection (permanent or only during walking test). - Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application. - Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands. - Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting. - Function block changeover to bus-controlled switching between two function block groups. - Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation. - Blocking individual function blocks as required via the KNX. - Manual actuation of the controlled KNX actuators, and therefore deactivation of automatic PIR operation, is possible. - In brightness-independent operation, a function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home. - Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application. - For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit. - Walking test function to help in planning and adjusting the PIR detection range. - Integrated room temperature measurement. - Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected. - IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching walking test function on and off. Technical data: KNX medium: TP256 Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Detection angle: 180° Brightness sensor - Measurement range: approx. 1 to 1000 lx Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Ambient temperature: -5 °C to +45 °C Temperature sensor - Measurement range: -5 °C to +45 °C - Precision: ±1 K Notes: - Suitable for indoor use only. - The motion detector is not suitable for alarm messages in VdS-compliant alarm systems. Make: Gira Order No. 2050 600 stainless steel (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx