System 55 cr.white Sensotec LED w/o remote ctrl. [237801] Sensotec LED without remote control Gira System 55 cream white glossy Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This rules out contamination with viruses or bacteria by the user. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the detection range. - Extension of detection range through auxiliary units. - Auxiliary input operation with rocker button. - Requires an IR remote control to start up and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Installation in a deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec LED is an active motion detector. It detects motion in the detection range regardless of the temperature and switches on the LED orientation light based on the ambient brightness. - Motion in the close range switches on the room lighting, for example. - The switch-on brightness of the LED orientation light can be set. Technical data: Power supply: 230/240 V AC Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 to 2.5 mm² - Fine-wire with ferrule: 1.5 to 2.5 mm² Connected load - Light bulbs: 400 W - HV halogen lamps: 400 W - Gira Tronic transformer: 400 W - LED lamps: 100 W Installation depth: 33 mm. Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2378 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white Sensotec LED w/o remote ctrl. [237803] Sensotec LED without remote control Gira System 55 pure white glossy Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This rules out contamination with viruses or bacteria by the user. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the detection range. - Extension of detection range through auxiliary units. - Auxiliary input operation with rocker button. - Requires an IR remote control to start up and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Installation in a deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec LED is an active motion detector. It detects motion in the detection range regardless of the temperature and switches on the LED orientation light based on the ambient brightness. - Motion in the close range switches on the room lighting, for example. - The switch-on brightness of the LED orientation light can be set. Technical data: Power supply: 230/240 V AC Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 to 2.5 mm² - Fine-wire with ferrule: 1.5 to 2.5 mm² Connected load - Light bulbs: 400 W - HV halogen lamps: 400 W - Gira Tronic transformer: 400 W - LED lamps: 100 W Installation depth: 33 mm. Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2378 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m Sensotec LED w/o remote ctrl. [237827] Sensotec LED without remote control Gira System 55 pure white matt Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This rules out contamination with viruses or bacteria by the user. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the detection range. - Extension of detection range through auxiliary units. - Auxiliary input operation with rocker button. - Requires an IR remote control to start up and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Installation in a deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec LED is an active motion detector. It detects motion in the detection range regardless of the temperature and switches on the LED orientation light based on the ambient brightness. - Motion in the close range switches on the room lighting, for example. - The switch-on brightness of the LED orientation light can be set. Technical data: Power supply: 230/240 V AC Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 to 2.5 mm² - Fine-wire with ferrule: 1.5 to 2.5 mm² Connected load - Light bulbs: 400 W - HV halogen lamps: 400 W - Gira Tronic transformer: 400 W - LED lamps: 100 W Installation depth: 33 mm. Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2378 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthra. Sensotec LED w/o remote ctrl. [237828] Sensotec LED without remote control Gira System 55 anthracite Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This rules out contamination with viruses or bacteria by the user. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the detection range. - Extension of detection range through auxiliary units. - Auxiliary input operation with rocker button. - Requires an IR remote control to start up and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Installation in a deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec LED is an active motion detector. It detects motion in the detection range regardless of the temperature and switches on the LED orientation light based on the ambient brightness. - Motion in the close range switches on the room lighting, for example. - The switch-on brightness of the LED orientation light can be set. Technical data: Power supply: 230/240 V AC Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 to 2.5 mm² - Fine-wire with ferrule: 1.5 to 2.5 mm² Connected load - Light bulbs: 400 W - HV halogen lamps: 400 W - Gira Tronic transformer: 400 W - LED lamps: 100 W Installation depth: 33 mm. Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2378 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. Sensotec LED w/o remote ctrl. [237826] Sensotec LED without remote control Gira System 55 colour aluminium Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This rules out contamination with viruses or bacteria by the user. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the detection range. - Extension of detection range through auxiliary units. - Auxiliary input operation with rocker button. - Requires an IR remote control to start up and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Installation in a deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec LED is an active motion detector. It detects motion in the detection range regardless of the temperature and switches on the LED orientation light based on the ambient brightness. - Motion in the close range switches on the room lighting, for example. - The switch-on brightness of the LED orientation light can be set. Technical data: Power supply: 230/240 V AC Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 to 2.5 mm² - Fine-wire with ferrule: 1.5 to 2.5 mm² Connected load - Light bulbs: 400 W - HV halogen lamps: 400 W - Gira Tronic transformer: 400 W - LED lamps: 100 W Installation depth: 33 mm. Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2378 26 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m Sensotec LED w/o remote ctrl. [2378005] Sensotec LED without remote control Gira System 55 black matt Detection utilises the Doppler effect, similarly to traffic speed measurement. Motion can also be detected through non-shielding materials. Sanitary facilities, for  example, could be covered with a single Sensotec in this way. Features: - Contactless switching prevents soiling. This rules out contamination with viruses or bacteria by the user. - Detection in the close-up and long range depends on the reflecting surface, speed, and type of the object (person, animal, object, etc.). - Metal frames affect the detection range. - Extension of detection range through auxiliary units. - Auxiliary input operation with rocker button. - Requires an IR remote control to start up and set various functions. - Individual brightness value and delay time is possible (teach function)- - The sensitivity of the far-field detection is adjustable. - Installation in a deep device box. - Fulfils the specifications of the guidelines in VDI/VDE 6008 Sheet 3. - The Sensotec LED is an active motion detector. It detects motion in the detection range regardless of the temperature and switches on the LED orientation light based on the ambient brightness. - Motion in the close range switches on the room lighting, for example. - The switch-on brightness of the LED orientation light can be set. Technical data: Power supply: 230/240 V AC Mains frequency: 50/60 Hz Ambient temperature: 0 °C to 50 °C Mounting height: 1.10 m Range of detection forwards - Close-up range: approx. 5 cm - Long range: approx. 6 m Range to each side - Long range: approx. 2 m Brightness: 10 to 1000 lx Delay time: 1 s to 60 min Screw terminals connection - Single-wire: 1.5 to 2.5 mm² - Fine-wire with ferrule: 1.5 to 2.5 mm² Connected load - Light bulbs: 400 W - HV halogen lamps: 400 W - Gira Tronic transformer: 400 W - LED lamps: 100 W Installation depth: 33 mm. Notes: - IR remove control is required during start-up and for configuring various functions. Make: Gira Order No. 2378 005 black matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx