Gira TX_44 (WP FM) p.white door st. 3-g FM [126166] Door station, 3-gang Water-protected flush-mounted IP44 Gira TX_44 pure white Features: - Installation in a conventional flush-mounted device box. - Fits in the cover frames of the Gira TX_44 switch range. - Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man commissioning with simple commissioning procedure. - Weather-resistant loudspeaker. - High-quality electret microphone. - Hands-free feature (voice-controlled talk-back with echo and background noise suppression). - Call-button illumination with LED technology, light colour white. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology. - Acknowledgement tone when call button is pressed. - Voice volume adjustable. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and frame removal. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software. - Binary input for connecting a zero-voltage push button (NO contact) as a call button. - Call button, 3-gang Technical data: Power supply: via the 2-wire bus Bus coupler connections - 2-wire bus: 2 x screw terminal - Additional power supply: 2 x screw terminal - Binary input: 2 x screw terminal - Connection cable: 2 x connector strip - Video: 1 x connector strip Speech insert connections - Connection cable: 2 x connector strip Ambient temperature: -25 °C to +70 °C Protection class: IP44 Installation depth: 30 mm Notes: - If only two call buttons are required, please use the call-button cover plate for call button, 3-gang. Dimensions in mm: Name plates: B 62 x H 18 x Make: Gira Order No. 1261 66 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) anthra. door st. 3-g FM [126167] Door station, 3-gang Water-protected flush-mounted IP44 Gira TX_44 anthracite Features: - Installation in a conventional flush-mounted device box. - Fits in the cover frames of the Gira TX_44 switch range. - Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man commissioning with simple commissioning procedure. - Weather-resistant loudspeaker. - High-quality electret microphone. - Hands-free feature (voice-controlled talk-back with echo and background noise suppression). - Call-button illumination with LED technology, light colour white. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology. - Acknowledgement tone when call button is pressed. - Voice volume adjustable. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and frame removal. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software. - Binary input for connecting a zero-voltage push button (NO contact) as a call button. - Call button, 3-gang Technical data: Power supply: via the 2-wire bus Bus coupler connections - 2-wire bus: 2 x screw terminal - Additional power supply: 2 x screw terminal - Binary input: 2 x screw terminal - Connection cable: 2 x connector strip - Video: 1 x connector strip Speech insert connections - Connection cable: 2 x connector strip Ambient temperature: -25 °C to +70 °C Protection class: IP44 Installation depth: 30 mm Notes: - If only two call buttons are required, please use the call-button cover plate for call button, 3-gang. Dimensions in mm: Name plates: B 62 x H 18 x Make: Gira Order No. 1261 67 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) c.alum. door st. 3-g FM [126165] Door station, 3-gang Water-protected flush-mounted IP44 Gira TX_44 colour aluminium Features: - Installation in a conventional flush-mounted device box. - Fits in the cover frames of the Gira TX_44 switch range. - Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man commissioning with simple commissioning procedure. - Weather-resistant loudspeaker. - High-quality electret microphone. - Hands-free feature (voice-controlled talk-back with echo and background noise suppression). - Call-button illumination with LED technology, light colour white. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology. - Acknowledgement tone when call button is pressed. - Voice volume adjustable. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and frame removal. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software. - Binary input for connecting a zero-voltage push button (NO contact) as a call button. - Call button, 3-gang Technical data: Power supply: via the 2-wire bus Bus coupler connections - 2-wire bus: 2 x screw terminal - Additional power supply: 2 x screw terminal - Binary input: 2 x screw terminal - Connection cable: 2 x connector strip - Video: 1 x connector strip Speech insert connections - Connection cable: 2 x connector strip Ambient temperature: -25 °C to +70 °C Protection class: IP44 Installation depth: 30 mm Notes: - If only two call buttons are required, please use the call-button cover plate for call button, 3-gang. Dimensions in mm: Name plates: B 62 x H 18 x Make: Gira Order No. 1261 65 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx