KNX Weather st. Standard [215004] KNX weather station Standard Gira KNX system Features: - Weather station Standard for measuring and evaluating weather data (wind speed, precipitation, twilight, temperature, and brightness). - Installation outdoors of buildings, preferably in the roof area. - Temperature sensor for measuring the outdoor temperature. - Wind sensor (thermal) for determining the wind speed. - Twilight sensor for measuring the brightness in the twilight range. - Three brightness sensors offset by 90° determine the brightness in daylight and sunshine, direction-dependent. - Rain sensor for recording precipitation. - A teach-in function enables the application of a current measured value as a limit. This can, for example, be triggered by pressing an external button. - Two limits with an adjustable hysteresis per sensor (except rain sensor) can be parameterised. - All limit objects have a parameterisable switch-on and switch-off delay. - Six logic gates (AND, AND with return, OR, Exclusive OR, NAND, NOR) with up to four inputs for external and internal 1 bit values. - Four blocking elements for blocking functions or manual operation. - Cyclical transmission in case of a value change. Technical data: KNX medium: TP1-64 Rated voltage: AC/DC 24 V SELV Power consumption: 7 W Measurement range - Wind speed: 0 to 40 m/s - Brightness: 1 to 110 klx - Twilight: 0 to 674 lux - Precipitation: Yes/No (binary) Protection type: IP44 Ambient temperature: -20 °C to +55 °C Notes: - Direct sunlight can impact temperature measurement. Make: Gira Order No. 2150 04 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx