KNX DRA DALI gateway Plus [218000] DALI gateway Plus for KNX DALI, other electronics DRA Features: - Compatible with DALI and DALI-2 Standard. - The DALI gateway Plus forms the interface between a KNX installation and a digital DALI lighting system. - Control of max. 64 DALI operating devices as individual control, group control in max. 32 groups, or central control via a broadcast telegram (group 17 – 32 each with max. 2 operating devices). - Manual operation of the devices also independent of the bus (also building site operation with broadcast control). - Energy-saving function: Deactivation of the power supply to the DALI operating devices possible in a switched-off state (using additional switching actuator for KNX). - 16 light scenes. - The groups can be integrated in the light scenes. - Effect control can be configured for max. 16 sequences in 1 to 500 run-throughs (or infinite). - Feedback about DALI error status or short circuit and notification of power supply failure. - Active or passive (object can be read out) cyclical feedback function. - Group feedback of all switching conditions possible. - Feedback can be delayed until after the recovery of bus voltage. Group and device functions - Switching and brightness value: Active (send to the bus in case of change or cyclically) or passive (object can be read out) feedback functions. - Brightness range can be set. - Bulb-saving switch-on and switch-off - Dimming behaviour can be parameterised. - Time functions (switch-on or switch-off delay, advanced staircase function – pre-warning function in accordance with DIN 18015-2 or reduced continuous lighting). - Block function or alternatively forced setting function can be parameterised for each group. With block function, the flashing of light groups is possible. - Readout of the DALI device status using KNX. - Elapsed-hours meter as forward and backward counter with limit value evaluation. - Online or offline configuration of the DALI devices using ETS plug-in. - Replacement of an individual, defective DALI device is possible during operation without ETS. Operation of emergency lighting - Suitable for operation in emergency lighting systems. - Control and monitoring of individual-battery and centrally-supplied DALI emergency lighting systems. - Support for DALI emergency light converters in accordance with EN 62386-202 (individual battery-operated emergency lights with DALI interface): Function test, continuous operation test, limited continuous operation test, query of the battery charge. Technical data: KNX medium: TP256 Rated voltage - AC: AC 110 to 240 V, 50/60 Hz - DC: DC 110 to 240 V Power loss: max. 3 W Connections - KNX: Connection and junction terminal - DALI: Screw terminals Cable lengths between gateway and operating device - Ø 1.5 mm²: Max. 300 m - Ø 1.0 mm²: Max. 238 m - Ø 0.75 mm²: Max. 174 m - Ø 0.5 mm²: Max. 116 m Connection cross section: Max. 4 mm² Ambient temperature: -5 °C to +45 °C Notes: - DALI-2 support from index level I06. - Operation of emergency lighting systems:The legal and normative requirements vary from country to country. In any case, the user / professional planner should ensure that the specific guidelines are observed. - VDE approval in accordance with EN 60669-1, EN 60669-2-1. - Configuration and start-up of the device from ETS 4.1 (recommended) or with ETS 3 using version “d” or higher. Scope of supply: - Connection and junction terminal for KNX included in the scope of supply. Dimensions: Modular width (MW): 4 Make: Gira Order No. 2180 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx