KNX insert USB data I/F FM [107000] Insert for KNX USB data interface Gira KNX operating devices Flush-mounted Features: - USB data interface with integrated bus coupler. - The data interface enables the coupling of a PC for the addressing, programming, and diagnosis of KNX components. Technical data: KNX medium: TP1-256 Connections - KNX: Connection and junction terminal - USB: Pin jack, type B Transfer protocol: compatible with USB 1.1/2.0 Installation depth: 33 mm. Ambient temperature: -5 °C to +45 °C Scope of supply: - KNX connection and junction terminal included in the scope of supply. Make: Gira Order No. 1070 00 Flush-mounted Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx