KNX DRA KNX IP router [216700] KNX IP router Gira KNX system DRA plus Features: - Connection of KNX lines with aid of data networks and use of the Internet protocol (IP). - Coupling of a KNX system together with the Gira HomeServer or Gira FacilityServer. - Filtering and forwarding of telegrams. - Use as line or area coupler. - Use as KNX clock. - Recording of KNX telegrams on a microSD card. - KNX Data Secure and KNX IP Secure for secure and tamper-proof communication in KNX. - Up to four tunnelling connection possible simultaneously. - Reliable communication for automatic correction of telegram losses in WLAN (Reliable Communication). Technical data: KNX medium: KNXnet/IP and TP1-256 Rated voltage: DC 24 to 30 V IP communication: Ethernet 10/100 BaseT (10/100 Mbit/s) Supported protocols: ARP, ICMP, IGMP, DHCP, AutoIP, UDP/IP (Core, Routing, Tunneling, Device Management) microSD card: up to 32 GB Connections - IP: RJ45 jack - KNX: Connection and junction terminal Ambient temperature: 0 °C to +45 °C Notes: - Supply via external DC 24 V. - The Gira Project Assistant (GPA) is required for firmware updates. The GPA is available free of charge in the Gira download area. Scope of supply: - microSD card is not included in the scope of supply. Dimensions: Modular widths (MW): 2 Make: Gira Order No. 2167 00 DRA plus Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx