KNX DRA IP I/F [216800] KNX IP interface Gira KNX system DRA plus Features: - For coupling a PC to the KNX bus to address, program, or diagnose KNX components. Technical data: KNX medium: KNXnet/IP and TP1-256 Rated voltage: DC 24 to 30 V IP communication: Ethernet 10/100 BaseT (10/100 Mbit/s) Supported protocols: ARP, ICMP, IGMP, DHCP, AutoIP, UDP/IP (Core, Tunneling, Device Management) Connections - IP: 2 x RJ45 jacks - KNX: Connection and junction terminal Ambient temperature: 0 °C to +45 °C Notes: - Supply via external DC 24 V. Dimensions: Modular widths (MW): 2 Make: Gira Order No. 2168 00 DRA plus Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx