KNX brightn.cont. Mini [221000] KNX brightness controller Mini Gira KNX presence and motion detection Features: - The brightness controller is mounted to the ceiling directly above the area to be illuminated, for example above a workplace. - Analyses the lighting conditions of the area beneath it. - Brightness control can be activated and deactivated via a push button or with motion or presence detectors. - Extreme flat installation. - Terminal mounting on suspended ceilings. - Ceiling mounting on stable ceilings in device box in accordance with DIN 49073 using optional accessories. - Surface mounted installation in surface-mounted box (optional accessories). - Protection type IP44 allows installation outdoors and in moistureprone areas. - The colour emphasis of the design rings enables their colours to be adapted to the wall or ceiling. - When the design ring has been removed, the programming button of the device can be conveniently accessed from the front. Brightness sensor with limit value monitoring - Up to three limit values can be set in the parameters. - The switching, dimming value transmitter, light scene auxiliary unit, and hysteresis functions can be configured. - Limit value can be changed using communication object or teach-in. - When coupled to the lighting system, lighting is dimmed (constant light control) or switched (2-point control) depending upon the daylight level. - Including block function. Technical data: KNX medium: TP256 Brightness sensor - Measurement range: 10 to 2000 lx - Detection range: Ø approx. 5 m Protection class: III Protection type: IP44 KNX connection: Connection and junction terminal Installation depth: 34 mm Ambient temperature: -25 °C to +55 °C Scope of supply: - Small design ring is included in the scope of supply. - KNX connection and junction terminal included in the scope of supply. Dimensions in mm: Ceiling cut-out: Ø 44 x H - x Dimensions (with small design ring): Ø 53,5 x H 38 x Make: Gira Order No. 2210 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx