KNX DRA Gira L1 [207000] Gira L1 Gira X1, Gira L1 DRA Features: - Logic functions: A range of functions thanks to the module library with 36 logic modules (e.g. basic mathematical operations, shutters and blind control, temperature control, partition wall control, staircase lighting, random generator). - Configurable logic nodes (e.g. freely selectable number of inputs). - Easy parameterisation of timers and scenes: up to 20 timers with 10 switching times each. up to 20 scene sets with 64 scenes each. - Up to 480 data points can be used in one project (300 KNX group address data points, 180 discretionary device data points). - Intercom function for exchanging values e. g. between a further L1 or an X1 via Ethernet. - Optimised start-up: Fast project changes and updates during operation without the need to restart the device. - Two RJ45 sockets with switch functionality support simple loop-through of the patch cable. - High security: Encrypted TLS data transfer between GPA and Gira L1 prevents interception by third parties. The device password protects the Gira L1 against unauthorised access. - Project saving: Saving of a project copy on the Gira L1. - Start-up: The physical address and application are parameterised with the KNX start-up software ETS from version 4.1.8. Further configuration is performed in the Gira Project Assistant (GPA). The Gira Project Assistant is available free of charge in the Gira download area. - Functional extensions and updates via firmware and software updates. - Hardware prepared for KNX Secure. Future firmware update required. Technical data: KNX medium: TP256 Rated voltage: DC 24 to 30 V Power consumption: 2 W IP communication: Ethernet 10/100 BaseT (10/100 Mbit/s) Supported protocols: DHCP, AutoIP, TCP/IP, UDP/IP Connections - IP: 2 x RJ45 jacks - KNX: Connection and junction terminal Ambient temperature: 0 °C to +45 °C Notes: - Supply via external DC 24 V. Dimensions: Modular widths (MW): 2 Make: Gira Order No. 2070 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx