KNX RF/TP media coup./RF repeater [511000] KNX RF/TP media coupler or RF repeater Gira KNX RF DRA plus With the KNX RF system devices, the KNX RF pushbutton sensors and KNX RF hand-held transmitters are incorporated and parameterised in the KNX structure via the ETS. Features: - Interface between wired KNX products (TP) and KNX RF wireless products. - Configurable as a media coupler or repeater via the ETS. - Project planning, start-up and parameter setting are performed using ETS (version 5 or later). - Supports KNX Data Secure communication (KNX Data Secure telegrams can be processed and filtered, forwarded or blocked according to the settings). - Fast communication between KNX products in main line and line (long frame support with ETS5 and higher). Technical data: KNX medium: RF1.R, TP1-256 Start-up mode: S mode Rated voltage: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Notes: - KNX Data Secure compatible. Scope of supply: - KNX connection and junction terminal included in the scope of supply. Make: Gira Order No. 5110 00 DRA plus Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx