KNX RF data I/F (USB stick) [512000] RF data interface (USB stick) for KNX Gira KNX RF USB stick With the KNX RF system devices, the RF pushbutton sensors for KNX and RF hand-held transmitters for KNX are incorporated and parameterised in the KNX structure via the ETS. Features: - The device is used as an interface for wireless communication between PC and KNX system via KNX RF (wireless). - The connection to the computer is made using a USB slot (USB 2.0 type A). - With the aid of the USB stick, the addressing, programming and diagnosis of the KNX devices can be carried out by the start-up software from version ETS5. - Fast download of large applications by long frame support with ETS5 and higher. - Supports KNX Data Secure to allow encrypted telegrams to be forwarded. Technical data: KNX medium: RF1.R Start-up mode: S mode Power supply: DC 5 V via USB port USB version: 2.0 or higher USB connection: Type A Ambient temperature: -5 °C to +45 °C Relative humidity: Max. 80% (no condensation) Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Notes: - Suitable for PC or laptop with Windows operating system. - Automatic installation of PC communication via HID profile. Make: Gira Order No. 5120 00 USB stick Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx