Accessories remote sens. [149300] Remote sensor Heating, ventilation, air conditioning black Features: - Remote sensor with 4 m supply cable (2 x 0.5 mm²), can be extended to 50 m. - Sensor in plastic cap with 7.8 mm diameter and 20 mm length. Notes: - Install remote sensor in empty tube in the floor. Make: Gira Order No. 1493 00 black Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx