KNX insert Bus coup.btn 2-g 1-point [018200] Insert for KNX bus coupler button, 2-gang with single-point operation Gira KNX operating devices The bus coupler button is the interface between the KNX system and the user. Features: - The rockers, 2-gang of the flush-mounted design lines can be inserted on the bus coupler button 2-gang with single-point operation (slanted rocker). - The bus coupler button, 2-gang with single-point operation can be used to realise the functions switching (pressing), blind, dimming with stop telegram and dimming with cyclical transmission. Technical data: KNX medium: TP1-64 KNX connection: Connection and junction terminal Installation depth: 31 mm Ambient temperature: -5 °C to +45 °C Notes: - Suitable for claw mounting. - Please use System 55 adapter frame and cover for Gira TX_44 design line, IP20. - Integration in the Gira F100 design line is not possible. - Integration in Gira F100 not possible. Scope of supply: - KNX connection and junction terminal included in the scope of supply. Make: Gira Order No. 0182 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx