KNX insert Bus coup.btn 1-g 2-point + status LED [018400] Insert for KNX bus coupler button, 1-gang with 2-point operation and status LED Gira KNX operating devices The bus coupler button is the interface between the KNX system and the user. Features: - The 1-gang rockers of the flush-mounted design lines can be inserted on the bus coupler button, 1-gang with two-point operation (upright rocker). - When using the status LED, please use rockers with control window. - The bus coupler button, 1-gang with two-point operation can be used to realise the functions switching (pressing), blind, dimming with stop telegram and dimming with cyclical transmission. - LED display for: permanent-on or permanent-off or status, rocker up or status, rocker down or status LED invertible (orientation light). Technical data: KNX medium: TP1-64 KNX connection: Connection and junction terminal Installation depth: 31 mm Ambient temperature: -5 °C to +45 °C Notes: - Suitable for claw mounting. - Please use System 55 adapter frame and cover for Gira TX_44 design line, IP20. - Integration in the Gira F100 design line is not possible. - Integration in Gira F100 not possible. Scope of supply: - KNX connection and junction terminal included in the scope of supply. Make: Gira Order No. 0184 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx