KNX anthra. RF h-h transm. 2-g [512200] RF hand-held transmitter, 2-gang for KNX Gira KNX RF anthracite RF hand-held transmitters for KNX make the controller "mobile": From any point in the house, the required KNX function can be triggered conveniently by "remote control". The RF hand-held transmitters for KNX transmit KNX telegrams wirelessly when the button is pressed, depending on the parameter setting when the application program is loaded. These could include telegrams for switching/pressing, dimming, or blind control. It is also possible to program encoder functions (dimming encoders and scene auxiliary units). Features: - Confirmation function as well as transmit and status display via two-colour LED (red/green) separately for each button by 2-stage display function. - Optional status display by separate 1-bit status communication objects. - Transmit and confirmation display deactivatable. - Project planning, start-up and parameter setting are performed using ETS (version 5 or later). - Battery-operated device. "Switching" function - Rocker or button function. - Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction). "Dimming" function - Rocker function. - Command when the rocker is pressed (right and left button) can be set in the parameters (lighter - ON, darker - OFF). "Blind" function - Rocker function. - Command when the rocker is pressed (right and left button) can be set in the parameters (ON, OFF, CHANGE). - Time between short and long-term command can be set in the parameters. "Value transmitter" and "Scene auxiliary unit" functions - Rocker function. - Command when the rocker is pressed (right and left button) can be set in the parameters (values 0 to 255, 0 to 100% or scene number). - With scene auxiliary unit: Memory function possible. Technical data: KNX medium: RF1.R Start-up mode: S mode Rated voltage: DC 3 V Batteries: 1 x CR 2450N Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Transmission power: max. 20 mW Range (free field): approx. 100 m Battery - Type: CR 2450N - UN no.: 3091 Notes: - Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries. Scope of supply: - Battery is included in the scope of supply. Make: Gira Order No. 5122 00 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx