KNX insert bus coup.3 external sens. [200900] Insert for KNX bus coupler 3 with external sensor Gira KNX operating devices Features: - The bus coupler 3 connects the KNX system to a KNX application module. - The combination of bus coupler 3 and application module represents a functional unit. - In the ETS project, this unit is configured in the form of the application program of the application module. - In addition, a remote temperature sensor can be connected to the bus coupler 3 with remote sensor. This enables a room temperature controller to record the temperature at an additional measuring point. Technical data: KNX medium: TP256 KNX connection: Connection and junction terminal Protection class: III Installation depth: 25 mm Ambient temperature: -25 °C to +55 °C Notes: - The remote sensor functions only in combination with the pushbutton sensor 3 Plus. Scope of supply: - KNX connection and junction terminal included in the scope of supply. Make: Gira Order No. 2009 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx