KNX insert bus coup.3 [200800] Bus coupler 3 for KNX Gira operating devices for KNX Features: - The bus coupler 3 establishes the connection between the KNX system and an application module for KNX. - The combination of the bus coupler 3 and an application module produces a functional unit. - In the ETS project, this unit is configured in the form of the application program of the application module. Technical data: KNX medium: TP256 KNX connection: Connection and junction terminal Protection class: III Installation depth: 22 mm Ambient temperature: -25 °C to +55 °C Scope of supply: - Connection and junction terminal for KNX included in the scope of supply. Make: Gira Order No. 2008 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx