Profile 55 alum.p.white(lac.) profile 2-g angl.mount.brack. [119227] Profile 55 with angled mounting bracket 2-gang Gira Profile 55 aluminium pure white (lacquered) Features: - Installation profile of aluminium for horizontal and vertical installation. - With cable and duct inlet. The cable entry can be flush-mounted or surface-mounted. - Simplified installation due to clippable inserts. Notes: - With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings. - Key switches and three-stage switches cannot be installed in this housing. - Using the angled mounting bracket or base feet, the Profile 55 can be installed as a table-top housing, as well as under hanging cabinets or in corners. Dimensions in mm: 2-gang: 158 x 107 x 107 3-gang: 230 x 107 x 107 5-gang 600mm: 587 x 107 x 107 8-gang: 587 x 107 x 107 Make: Gira Order No. 1192 27 aluminium pure white (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Profile 55 alum. profile 2-g angl.mount.brack. [119226] Profile 55 with angled mounting bracket 2-gang Gira Profile 55 aluminium Features: - Installation profile of aluminium for horizontal and vertical installation. - With cable and duct inlet. The cable entry can be flush-mounted or surface-mounted. - Simplified installation due to clippable inserts. Notes: - With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings. - Key switches and three-stage switches cannot be installed in this housing. - Using the angled mounting bracket or base feet, the Profile 55 can be installed as a table-top housing, as well as under hanging cabinets or in corners. Dimensions in mm: 2-gang: 158 x 107 x 107 3-gang: 230 x 107 x 107 5-gang 600mm: 587 x 107 x 107 8-gang: 587 x 107 x 107 Make: Gira Order No. 1192 26 aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx