Door communication p.white SM door st. 6-g [126866] Surface-mounted door station, 6-gang Water-protected flush-mounted IP44 Gira TX_44 pure white Features: - Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This facilitates fast and clean installation. - In the design of the Gira TX_44 design line. - Torsion-resistant surface-mounted housing due to aluminium profile. - Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface. - Theft protection ensured by screws with hexalobular socket. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man commissioning with simple commissioning procedure. - Weather-resistant loudspeaker. - High-quality electret microphone. - Hands-free feature (voice-controlled talk-back with echo and background noise suppression). - Acknowledgement tone when call button is pressed. - Voice volume adjustable. - White call-button illumination with LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and frame removal. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software. - Low installation height of just 19 mm. Technical data: Power supply: DC 26 V ± 2 V (by 2-wire bus) Connections - 2-wire bus: 2 x screw terminal - Additional power supply: 2 x screw terminal Protection class: IP44 Ambient temperature: -25 °C to +70 °C Notes: - Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang. Dimensions in mm: B 110 x H 253 x T 19 Name plates: B 62 x H 18 x T - Make: Gira Order No. 1268 66 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication anthra. SM door st. 6-g [126867] Surface-mounted door station, 6-gang Water-protected flush-mounted IP44 Gira TX_44 anthracite Features: - Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This facilitates fast and clean installation. - In the design of the Gira TX_44 design line. - Torsion-resistant surface-mounted housing due to aluminium profile. - Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface. - Theft protection ensured by screws with hexalobular socket. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man commissioning with simple commissioning procedure. - Weather-resistant loudspeaker. - High-quality electret microphone. - Hands-free feature (voice-controlled talk-back with echo and background noise suppression). - Acknowledgement tone when call button is pressed. - Voice volume adjustable. - White call-button illumination with LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and frame removal. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software. - Low installation height of just 19 mm. Technical data: Power supply: DC 26 V ± 2 V (by 2-wire bus) Connections - 2-wire bus: 2 x screw terminal - Additional power supply: 2 x screw terminal Protection class: IP44 Ambient temperature: -25 °C to +70 °C Notes: - Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang. Dimensions in mm: B 110 x H 253 x T 19 Name plates: B 62 x H 18 x T - Make: Gira Order No. 1268 67 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Door communication c.alum. SM door st. 6-g [126865] Surface-mounted door station, 6-gang Water-protected flush-mounted IP44 Gira TX_44 colour aluminium Features: - Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This facilitates fast and clean installation. - In the design of the Gira TX_44 design line. - Torsion-resistant surface-mounted housing due to aluminium profile. - Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface. - Theft protection ensured by screws with hexalobular socket. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man commissioning with simple commissioning procedure. - Weather-resistant loudspeaker. - High-quality electret microphone. - Hands-free feature (voice-controlled talk-back with echo and background noise suppression). - Acknowledgement tone when call button is pressed. - Voice volume adjustable. - White call-button illumination with LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and frame removal. - Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software. - Low installation height of just 19 mm. Technical data: Power supply: DC 26 V ± 2 V (by 2-wire bus) Connections - 2-wire bus: 2 x screw terminal - Additional power supply: 2 x screw terminal Protection class: IP44 Ambient temperature: -25 °C to +70 °C Notes: - Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang. Dimensions in mm: B 110 x H 253 x T 19 Name plates: B 62 x H 18 x T - Make: Gira Order No. 1268 65 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx