Gira TX_44 (WP FM) p.white Door st. 3-g FM [126166] Door station, 3-gang Water-protected flush-mounted IP44 Gira TX_44 pure white Features: - Installation in a conventional flush-mounted device box. - Fits in the cover frames of the Gira TX_44 design line. - Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man start-up with easy start-up procedure. - Weather-resistant speaker. - High-quality electret microphone. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Call button LED lamps, white light. Even, clearly visible call-button illumination is achieved via maintenance-free, energy-saving LED technology. - Audible acknowledgement signal when a call button is pressed. - Adjustable voice volume. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and without frame disassembly. - Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software. - Binary input for connecting a zero-voltage push button (NO contact) as a call button. - Call button, 3-gang Technical data: Power supply: via the 2-wire bus Bus coupler connections - 2-wire bus: 2x screw terminals - Additional power supply: 2x screw terminals - Binary input: 2x screw terminals - Connection cable: 2 x connector strip - Video: 1 x connector strip Speech insert connections - Connection cable: 2 x connector strip Ambient temperature: -25 °C to +70 °C Protection type: IP44 Installation depth: 30 mm Notes: - If only two call buttons are required, please use the call-button cover plate for 3-gang buttons. Dimensions in mm: Name plates: W 62 x H 18 x Make: Gira Order No. 1261 66 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) anthra. Door st. 3-g FM [126167] Door station, 3-gang Water-protected flush-mounted IP44 Gira TX_44 anthracite Features: - Installation in a conventional flush-mounted device box. - Fits in the cover frames of the Gira TX_44 design line. - Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man start-up with easy start-up procedure. - Weather-resistant speaker. - High-quality electret microphone. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Call button LED lamps, white light. Even, clearly visible call-button illumination is achieved via maintenance-free, energy-saving LED technology. - Audible acknowledgement signal when a call button is pressed. - Adjustable voice volume. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and without frame disassembly. - Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software. - Binary input for connecting a zero-voltage push button (NO contact) as a call button. - Call button, 3-gang Technical data: Power supply: via the 2-wire bus Bus coupler connections - 2-wire bus: 2x screw terminals - Additional power supply: 2x screw terminals - Binary input: 2x screw terminals - Connection cable: 2 x connector strip - Video: 1 x connector strip Speech insert connections - Connection cable: 2 x connector strip Ambient temperature: -25 °C to +70 °C Protection type: IP44 Installation depth: 30 mm Notes: - If only two call buttons are required, please use the call-button cover plate for 3-gang buttons. Dimensions in mm: Name plates: W 62 x H 18 x Make: Gira Order No. 1261 67 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) c.alum. Door st. 3-g FM [126165] Door station, 3-gang Water-protected flush-mounted IP44 Gira TX_44 colour aluminium Features: - Installation in a conventional flush-mounted device box. - Fits in the cover frames of the Gira TX_44 design line. - Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In. - Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus. - One-man start-up with easy start-up procedure. - Weather-resistant speaker. - High-quality electret microphone. - Speakerphone function (voice-controlled talk-back with echo and background noise suppression). - Call button LED lamps, white light. Even, clearly visible call-button illumination is achieved via maintenance-free, energy-saving LED technology. - Audible acknowledgement signal when a call button is pressed. - Adjustable voice volume. - Sprayed-water proof call-button cover plate made of shock-resistant plastic. - Name plate of the call button can be exchanged without tools and without frame disassembly. - Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software. - Binary input for connecting a zero-voltage push button (NO contact) as a call button. - Call button, 3-gang Technical data: Power supply: via the 2-wire bus Bus coupler connections - 2-wire bus: 2x screw terminals - Additional power supply: 2x screw terminals - Binary input: 2x screw terminals - Connection cable: 2 x connector strip - Video: 1 x connector strip Speech insert connections - Connection cable: 2 x connector strip Ambient temperature: -25 °C to +70 °C Protection type: IP44 Installation depth: 30 mm Notes: - If only two call buttons are required, please use the call-button cover plate for 3-gang buttons. Dimensions in mm: Name plates: W 62 x H 18 x Make: Gira Order No. 1261 65 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx