Gira F100 p.white SCHUKO 2-g SH + fr. [0783112] Double socket outlet 16 A 250 V~ with Shutter and Symbol  including cover frame Gira F100 pure white glossy Technical data: Installation depth: 25 mm Connections - maximum: 2 x 2.5 mm² - minimum: 2 x 1.5 mm² Notes: - Suitable for all common 60 mm flush-mounted wall boxes. - Increased contact protection pursuant to IEC 60884-1. Make: Gira Order No. 0783 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx